norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4301.Version:Bright.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05566-04-ZU Tongue for quarter-turn lock 164 kB

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=30
A
for housing length
H=36
A
for housing length
H=40
A
for housing length
H=50
A
for housing length
H=60
L

CADAcc.PriceOrder
05566-07-45060182428384845 18.91 SEK
05566-07-45080202630405045 18.91 SEK
05566-07-45100222832425245 18.91 SEK
05566-07-45140263236465645 18.91 SEK
05566-07-45160283438485845 18.91 SEK
05566-07-45180303640506045 18.91 SEK
05566-07-45200323842526245 18.91 SEK
05566-07-45220344044546445 18.91 SEK
05566-07-45240364246566645 18.91 SEK
05566-07-45260384448586845 18.91 SEK
05566-07-45280404650607045 18.91 SEK
05566-07-45320445054647445 18.91 SEK
05566-07-45500626872829245 18.91 SEK