norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Quarter-turn lock 1.4401 stainless steel.
Tongue 1.4301 stainless steel.
Version:Bright.Note:Lockable quarter-turn lock for right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled. Please order required tongue separately. Every tongue can be combined with this housing.

These lockable quarter-turn locks are each supplied with 2 keys. The key can be removed in both the closed and open position. The cylinder locks have a single-key system i.e. the same key works in all locks.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05588 Quarter-turn locks stainless steel, lockable 216 kB

Drawings (total overview)

Quarter-turn locks stainless steel, lockable

Quarter-turn locks lockable, stainless steel

More information

Drawings

Item selection/filter

Order No.Actuation

HSWCADAcc.PriceOrder
05588-186key1827 352.93 SEK

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=18
L

CADAcc.PriceOrder
05569-245X1801845 18.91 SEK
05569-245X2002045 18.91 SEK
05569-245X2402445 18.91 SEK
05569-245X2802845 18.91 SEK
05569-245X3203245 18.91 SEK
05569-245X3403445 18.91 SEK
05569-245X3603645 18.91 SEK
05569-245X3803845 18.91 SEK
05569-245X4004045 18.91 SEK
05569-245X4204245 18.91 SEK