norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and actuator PA6 fibreglass reinforced plastic.
Nut die-cast zinc.
O-ring NBR, flat seal CR.
Tongue steel.
Version:Housing and actuator black.
Nut and tongue electro zinc-plated.
Note:Quarter-turn lock with spring-loaded tongue. Right or left mounting with 90° closing. The quarter-turn lock can be installed pre-assembled (limitations by a small A-dimension and thick doors).

Water and dust proof as per IP65 through the O-ring and flat seal.

Order required tongue version separately. Every tongue can be combined with every housing.
Accessory:Lock key 05586Drawing reference:
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05567 Quarter-turn locks polyamide 187 kB

Drawings (total overview)

Quarter-turn locks polyamide

Quarter-turn locks polyamide

More information

Drawings

Item selection/filter

Order No.

ActuationCADAcc.PriceOrder
05567-17185square 7 mm 13.49 SEK
05567-18185square 8 mm 13.49 SEK
05567-20185slot 13.49 SEK
05567-43185double lug 3 mm 13.49 SEK
05567-45185double lug 5 mm 13.49 SEK
05567-88185triangle 8 mm 13.49 SEK

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=18
L

CADAcc.PriceOrder
05569-145X040445 4.56 SEK
05569-145X060645 4.56 SEK
05569-145X080845 4.56 SEK
05569-145X1001045 4.56 SEK
05569-145X1201245 4.56 SEK
05569-145X1401445 4.56 SEK
05569-145X1601645 4.56 SEK
05569-145X1801845 4.56 SEK
05569-145X2002045 4.56 SEK
05569-145X2202245 4.56 SEK
05569-145X2402445 4.56 SEK
05569-145X2602645 4.56 SEK
05569-145X2802845 4.56 SEK
05569-145X3003045 4.56 SEK
05569-145X3203245 4.56 SEK
05569-145X3403445 4.56 SEK
05569-145X3603645 5.04 SEK
05569-145X3803845 5.04 SEK
05569-145X4004045 5.04 SEK
05569-145X4204245 5.04 SEK
05569-135X1601635 4.56 SEK
05569-135X1801835 4.56 SEK
05569-135X2002035 4.56 SEK
05569-135X2202235 4.56 SEK
05569-135X2402435 4.56 SEK