norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Tongue steel.Version:Electro zinc-plated.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05569_ZU1 Tongue for quarter-turn lock 207 kB

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=30
A
for housing length
H=40
A
for housing length
H=50
L

CADAcc.PriceOrder
05569-145X04016263645 4.56 SEK
05569-145X06018283845 4.56 SEK
05569-145X08020304045 4.56 SEK
05569-145X10022324245 4.56 SEK
05569-145X12024344445 4.56 SEK
05569-145X14026364645 4.56 SEK
05569-145X16028384845 4.56 SEK
05569-145X18030405045 4.56 SEK
05569-145X20032425245 4.56 SEK
05569-145X22034445445 4.56 SEK
05569-145X24036465645 4.56 SEK
05569-145X26038485845 4.56 SEK
05569-145X28040506045 4.56 SEK
05569-145X30042526245 4.56 SEK
05569-145X32044546445 4.56 SEK
05569-145X34046566645 4.56 SEK
05569-145X36048586845 5.04 SEK
05569-145X38050607045 5.04 SEK
05569-145X40052627245 5.04 SEK
05569-145X42054647445 5.04 SEK

Other items in this category