norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Tongue steel.
Version:Housing and actuator trivalent passivated.
Tongue electro zinc-plated.
Note:Rating IP65. This is achieved using an additional O-ring underneath the actuator and a flat seal attached to the housing. The quarter-turn lock can be installed pre-assembled. Please order the required tongue separately. Every tongue can be combined with this housing.Drawing reference:
Actuation:
a) square 8 mm
b) slot
c) double lug 3 mm
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05568 Quarter-turn locks long version 223 kB

Drawings (total overview)

Quarter-turn locks long version

Quarter-turn locks long version

More information

Drawings

Item selection/filter

Order No.H

ActuationSWCADAcc.PriceOrder
05568-1830130square 8 mm27 63.08 SEK
05568-4030130double lug 3 mm27 73.25 SEK
05568-2030130slot27 80.75 SEK
05568-1840140square 8 mm27 63.08 SEK
05568-4040140double lug 3 mm27 73.25 SEK
05568-2040140slot27 80.75 SEK
05568-1850150square 8 mm27 63.08 SEK
05568-4050150double lug 3 mm27 73.25 SEK
05568-2050150slot27 80.75 SEK

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=30
A
for housing length
H=40
A
for housing length
H=50
L

CADAcc.PriceOrder
05569-145X04016263645 4.56 SEK
05569-145X06018283845 4.56 SEK
05569-145X08020304045 4.56 SEK
05569-145X10022324245 4.56 SEK
05569-145X12024344445 4.56 SEK
05569-145X14026364645 4.56 SEK
05569-145X16028384845 4.56 SEK
05569-145X18030405045 4.56 SEK
05569-145X20032425245 4.56 SEK
05569-145X22034445445 4.56 SEK
05569-145X24036465645 4.56 SEK
05569-145X26038485845 4.56 SEK
05569-145X28040506045 4.56 SEK
05569-145X30042526245 4.56 SEK
05569-145X32044546445 4.56 SEK
05569-145X34046566645 4.56 SEK
05569-145X36048586845 5.04 SEK
05569-145X38050607045 5.04 SEK
05569-145X40052627245 5.04 SEK
05569-145X42054647445 5.04 SEK