norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Quarter-turn lock 1.4305 stainless steel.
Tongue 1.4301 stainless steel.
Version:Bright.Note:Stainless steel quarter-turn lock with 13 mm AF actuator for applications with hygienic requirements as per EN ISO 14159, EN 1672-2:2009* and BG (test certificate on request). Dust and waterproof as per IP69K. The rounded form and polished surfaces together with the material used make these locks insensitive to cleaning materials and resistant to dirt. The seal between the quarter-turn lock and the door is made using the captive PUR foam seal on the underside of the quarter-turn lock housing.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05595 Quarter-turn locks for sterile areas 211 kB

Drawings (total overview)

Quarter-turn locks for sterile areas

Quarter-turn locks for sterile areas

More information

Drawings

Item selection/filter

Order No.Actuation

HSWCADAcc.PriceOrder
05595-60186double flat1827 161.41 SEK

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.A
for housing length
H=18
L

CADAcc.PriceOrder
05569-245X1801845 18.91 SEK
05569-245X2002045 18.91 SEK
05569-245X2402445 18.91 SEK
05569-245X2802845 18.91 SEK
05569-245X3203245 18.91 SEK
05569-245X3403445 18.91 SEK
05569-245X3603645 18.91 SEK
05569-245X3803845 18.91 SEK
05569-245X4004045 18.91 SEK
05569-245X4204245 18.91 SEK