norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and actuator die-cast zinc.
Nut brass.
O-ring NBR, flat seal CR.
Tongue steel.
Version:Housing and actuator, trivalent passivated or black powder-coated.
Nut and tongue, electro zinc-plated.
Note:This quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors). Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per rail applications category 1, class B requirements (highest requirement).

Water and dust proof as per IP65 through O-ring and flat seal.

Order the required tongue version separately. Every tongue can be combined with every housing.
Accessory:Lock key 05586Drawing reference:
Actuation:
a) square 6 mm
b) slot
c) triangle 6,5 mm
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05561 Quarter-turn locks compact 215 kB

Drawings (total overview)

Quarter-turn locks compact

Quarter-turn locks compact

More information

Drawings

Item selection/filter

Order No.

ColourActuation

CADAcc.PriceOrder
05561-16131chromedsquare 6 mm 21.47 SEK
05561-20131chromedslot 21.47 SEK
05561-86131chromedtriangle 6.5 mm 21.47 SEK
05561-16132black powder-coatedsquare 6 mm 21.47 SEK
05561-20132black powder-coatedslot 21.47 SEK
05561-86132black powder-coatedtriangle 6.5 mm 21.47 SEK

Tongue for quarter-turn lock

More information

Drawings

Tongue for quarter-turn lock

Item selection/filter

Order No.AL

CADAcc.PriceOrder
05563-0124X0757,524 3.80 SEK
05563-0124X13513,524 3.80 SEK
05563-0124X19519,524 3.80 SEK