norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Plastic PA6, fibreglass reinforced.Version:black.Note:Practical opening handle for quarter-turn locks with a head diameter of max. 32 mm. Where the opening handle is used, dimension “A” of the quarter-turn lock is reduced by 2 mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05585 Opening grips 270 kB

Drawings

Opening grips

Item selection/filter

Order No.D
max.
D1

CADAcc.PriceOrder
05585-20222828,532 4.56 SEK
05585-20223232,536 4.56 SEK