norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Form A and Form B die-cast zinc.
Form S steel.
Version:Form A and Form B electro zinc-plated.
Form S nickel-plated.
Note:Keys for actuating quarter-turn locks.
Form S are supplied in pairs.
Drawing reference:
a) square
b) double lug
c) triangle
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05586 Keys for quarter-turn locks 142 kB

Drawings (total overview)

Keys for quarter-turn locks

Keys for latches and locks, Form A

More information

Drawings

Keys for latches and locks, Form A

Item selection/filter

Order No.Form

VersionD

CADAcc.PriceOrder
05586-16Asquare 6 mm11,6 7.32 SEK
05586-17Asquare 7 mm15,5 7.32 SEK
05586-18Asquare 8 mm15,5 7.32 SEK
05586-88Atriangle 8 mm15,5 7.32 SEK
05586-43Adouble lug 3 mm15,5 7.32 SEK
05586-45Adouble lug 5 mm15,5 7.32 SEK

Keys for latches and locks, Form B

More information

Drawings

Keys for latches and locks, Form B

Item selection/filter

Order No.Form

VersionD

CADAcc.PriceOrder
05586-865Btriangle 6.5 mm11,6 7.32 SEK

Keys for latches and locks, Form S

More information

Drawings

Keys for latches and locks, Form S

Item selection/filter

Order No.

Form

VersionCADAcc.PriceOrder
05586-2233Slock 2233 45.41 SEK
05586-1333Slock 1333 45.41 SEK
05586-101Slock 101 45.41 SEK