norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Plastic PP.Version:black.Note:Dust caps for compression latches with a head diameter up to max. 32 mm. It offers increased protection from dust and moisture. If the dust cap is used, dimension “A” of the compression latch is reduced by 1 mm.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05584 Dust caps 163 kB

Drawings

Dust caps

Item selection/filter

Order No.

ItemCADAcc.PriceOrder
05584-202232Cap 6.75 SEK