norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Die cast aluminium.
End caps plastic.
Version:Black powder-coated.
End caps black.
Note:For the simple and safe locking of doors and hatches. Installed from the front without mechanical processing using M6 cylinder-head or cheese-head screws. Secured to prevent removal when locked.

The key-operated version is supplied with 2 keys. The key can be removed in both positions (open and closed). The locks are keyed alike, i.e. they can all be opened using the same key (euro key 5333).

The double-lug version is supplied with a double lug key.
Drawing reference:
Actuation:
a) single-key system
b) square 8 mm
c) double lug 5 mm
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05598 Slam latches 249 kB

Drawings (total overview)

Slam latches

Slam latches, Form A

More information

Drawings

Slam latches, Form A

Item selection/filter

Order No.Form

Slot
width
ActuationCADAcc.PriceOrder
05598-100561A8/10not lockable 267.05 SEK
05598-170561A8/10key 278.16 SEK
05598-118561A8/10square 8 mm 278.16 SEK
05598-145561A8/10double lug 5 mm 278.16 SEK

Slam latches, Form B

More information

Drawings

Slam latches, Form B

Item selection/filter

Order No.Form

Slot
width
ActuationCADAcc.PriceOrder
05598-200681B8/10not lockable 391.40 SEK
05598-270681B8/10key 401.66 SEK