norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body plastic PA 6, fibreglass reinforced.
Push button plastic PA 6, fibreglass reinforced.
Release catch steel.
Version:Body black.
Push button red.
Release catch electro zinc-plated.
Note:Rear-side emergency release for slam latches. Installation with two socket head screws (preferably DIN 912 M6x12), no machining required. Suitable for all slam latches.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 05599 Emergency openers 542 kB

Drawings

Emergency openers

Item selection/filter

Order No.

Slot
width
H
min.
H
max.
PCADAcc.PriceOrder
05599-930508/10305030-50 214.23 SEK
05599-960808/10608060-80 214.23 SEK