norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Sleeve 1.4305.
Thrust pin 1.4034.
Spring 1.4310.

LONG-LOK thread lock Nylon.
Version:Bright.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03026 Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured 227 kB
 Spring plungers with LONG-LOK thread lock 1,5 MB

Drawings

Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1HLL1NSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque
approx. Nm
CADAcc.PriceOrder
03026-205M52,421260,89250,120,08 30.49 SEK
03026-206M62,72147111250,440,21 30.49 SEK
03026-208M8421681,222431,10,38 38.02 SEK
03026-210M104,52,51991,620541,360,62 43.16 SEK
03026-212M1263,52210236942,111,41 67.52 SEK
03026-216M168,54,524142,5601103,993,05 94.73 SEK