|
|
03050Spring plungers with hexagon socket and thrust pin, light spring... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Sleeve steel grade 5.8. Thrust pin POM. Spring steel grade D.Version:Black oxidised.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D | D1 | H | L | T | T1 | N | S | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. assembly key | CAD | Acc. | Price | Order |
---|
03050-104 | M4 | 1,5 | 1,5 | 15 | 2 | 0,6 | 0,6 | 1,3 | 2 | 7 | 03040-904 |  |  | 19.12 SEK | | 03050-105 | M5 | 2,4 | 2,3 | 18 | 2 | 0,8 | 0,8 | 1,5 | 3 | 10 | 03040-905 |  |  | 19.56 SEK | | 03050-106 | M6 | 2,7 | 2,5 | 20 | 2,5 | 1 | 1 | 2 | 3 | 9 | 03040-906 |  |  | 20.22 SEK | | 03050-108 | M8 | 3,5 | 3 | 22 | 3 | 1,4 | 1,2 | 2,5 | 4 | 16 | 03040-908 |  |  | 22.29 SEK | | 03050-110 | M10 | 4 | 3 | 22 | 3,5 | 1,4 | 1,6 | 3 | 4 | 16 | 03040-910 |  |  | 26.66 SEK | | 03050-112 | M12 | 6 | 4 | 28 | 5 | 2 | 2 | 4 | 5 | 27 | 03040-912 |  |  | 33.87 SEK | | 03050-116 | M16 | 7,5 | 5 | 32 | 6 | 2,5 | 2,5 | 5 | 20 | 45 | 03040-916 |  |  | 42.29 SEK | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|