norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered and black oxidised.
Locating diameter and guide faces ground.
Note:These expanding locating pins enable e.g. tooling plates to be positioned in the T-slots of machine tables (see illustration).
The plates to be positioned must have two holes matching the expanding pin diameter.
The expansion screw has a broached through hexagonal hole allowing the pin to be tightened or loosened from two sides.
Drawing reference:
1) tooling plate
2) clamp straps
3) machine table
4) expanding locating pin
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03151 Locating pins expanding 307 kB

Drawings

Locating pins expanding

Item selection/filter

Order No.FormDBB1B2Recommended
Ø
CADAcc.PriceOrder
03151-1610A161020-16,01 ±0,01 212.04 SEK
03151-1612A161222-16,01 ±0,01 193.23 SEK
03151-1614B1614161816,01 ±0,01 193.23 SEK
03151-2024B2024283220,01 ±0,01 268.95 SEK