norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Locating cylinder carbon steel.
Balls roller bearing steel.
Version:Locating cylinder tempered, black oxidised.
Balls hardened, bright.
Note:Locating cylinder with quick-clamp system for extra timesaving during setups.

Insert the locating cylinder into the receiving hole and press the button. The three balls are pushed out and position the components. By tightening the set screw a 1/4 turn using an hexagonal key, the components are positively and securely held.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03153 Locating cylinders with quick clamping system 397 kB
 03153 Technical information locating and clamping system mechanical 429 kB

Drawings

Locating cylinders with quick clamping system

Item selection/filter

Order No.

Grid plate
thickness ±0,05
DD1D2LL1SWHolding
force
F kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
03153-1130131313251627,612441 769.22 SEK
03153-1130202013251634,612441 787.65 SEK
03153-1160202016322036,515682 788.88 SEK
03153-1160252516322041,515682 804.84 SEK
03153-1200202020402539,515682 806.27 SEK
03153-1200252520402544,515682 823.18 SEK