norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Locating cylinder and ball stainless steel 1.4542.Version:Locating cylinder and ball hardened to min. 40 HRC, bright.Note:

By tightening the thrust screw (D2) the centre ball is pressed downwards and in turn forces the three locking balls outwards, where they locked in the receiver bush.
With this easy to use system machine set-up times are up to twelve times shorter than when conventional methods are used.

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03153-02 Locating cylinder, stainless steel Ball Lock 368 kB
 03153 Technical information locating and clamping system mechanical 429 kB

Drawings

Locating cylinder, stainless steel Ball Lock

Item selection/filter

Order No.

Grid plate
thickness ±0.13
DD1D2LL1SWHolding
force
F kN
Tightening
torque
max. Nm
Order No.
Repair Kit
CADAcc.PriceOrder
03153-02-13013131322M527,662,53,31,203153-02-913013 922.26 SEK
03153-02-13020201322M534,662,53,31,203153-02-913020 930.91 SEK
03153-02-16020201632M636,5835,34,503153-02-916020 930.91 SEK
03153-02-16025251632M641,5835,34,503153-02-916025 939.65 SEK
03153-02-20020202040M639,510313,35,303153-02-920020 863.93 SEK
03153-02-20025252040M644,410313,35,303153-02-920025 873.53 SEK
03153-02-25020202545M844104301103153-02-925020 922.26 SEK
03153-02-25025252545M849104301103153-02-925025 922.26 SEK
03153-02-30020203050M1049135441803153-02-930020 1,055.55 SEK
03153-02-30025253050M1054135441803153-02-930025 1,066.00 SEK
03153-02-35020203560M1251136683303153-02-935020 1,104.28 SEK
03153-02-35025253560M1256136683303153-02-935025 1,147.79 SEK
03153-02-35040403560M1271136683303153-02-935040 1,232.34 SEK
03153-02-35050503560M1281136683303153-02-935050 1,312.33 SEK
03153-02-50020205075M20642010886503153-02-950020 1,696.42 SEK
03153-02-50025255075M20692010886503153-02-950025 1,760.07 SEK
03153-02-50040405075M20842010886503153-02-950040 1,951.59 SEK
03153-02-50050505075M20942010886503153-02-950050 2,015.24 SEK