norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Housing hardened and black oxidised.
Contact faces ground.
Note:Locating bushes are placed in a fixture or interchangeable subplate and form the counterpart to the locating cylinder.
The locating bushes are centred in a reamed hole and then fastened with 4 screws.
The balls of the locating cylinder engage in the groove in the locating bush, thereby forming a fast, secure and highly accurate changeover unit, and reducing setup and changeover times.
Attention:Please observe installation notes of the locating bushes.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03161-03_C Locating bushes for pneumatic locating cylinder, Form C 198 kB

Drawings

Locating bushes for pneumatic locating cylinder, Form C

Item selection/filter

Order No.FormD

D1D2D3D4D5D6D7D8D9HH1H2H3H4H5CADAcc.PriceOrder
03161-03-31660C16602827,538M550M52828815102,51612 1,197.00 SEK
03161-03-32075C20753635,548M662M636361019143,52016 1,491.50 SEK