norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Threaded sleeve trivalent blue passivated.
Screw case hardened and black oxidised.
Spring strength - standard or intensified.
Note:The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The hexagonal tapped pin which cannot rotate can be used for traction or thrust.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03339 Push-Pull spring plungers with rotation lock 162 kB

Drawings (total overview)

Push-Pull spring plungers with rotation lock

Push-Pull spring plungers with rotation lock, Form I

More information

Drawings

Push-Pull spring plungers with rotation lock, Form I

Item selection/filter

Order No.FormSpring
strength
DSWD1D2D3F1
N
F2
N
HLL1L3T
min.
CADAcc.PriceOrder
03339-1112IStandardM12x1,58M45,56,7816386,122027,51,388 61.18 SEK
03339-1116IStandardM16x1,511M581025718,728381,310 68.97 SEK
03339-1120IStandardM20x1,514M61012,24014010,334472,712 85.98 SEK
03339-1212IIntensifiedM12x1,58M45,56,7820606,122027,51,388 61.18 SEK
03339-1216IIntensifiedM16x1,511M5810351038,728381,310 68.97 SEK
03339-1220IIntensifiedM20x1,514M61012,26017510,334472,712 85.98 SEK

Push-Pull spring plungers with rotation lock Form H

More information

Drawings

Push-Pull spring plungers with rotation lock Form H

Item selection/filter

Order No.Form

Spring
strength
DD1D2D3F1
N
F2
N
HLL1L3RSWT
min.
CADAcc.PriceOrder
03339-2112HStandardM12x1,5M45,56,7816386,122027,51,385,588 55.67 SEK
03339-2116HStandardM16x1,5M581025718,728381,371110 63.94 SEK
03339-2120HStandardM20x1,5M61012,24014010,334472,791412 76.86 SEK
03339-2212HIntensifiedM12x1,5M45,56,7820606,122027,51,385,588 55.67 SEK
03339-2216HIntensifiedM16x1,5M5810351038,728381,371110 63.94 SEK
03339-2220HIntensifiedM20x1,5M61012,26017510,334472,791412 76.86 SEK

Push-Pull spring plungers with rotation lock Form K

More information

Drawings

Push-Pull spring plungers with rotation lock Form K

Item selection/filter

Order No.FormSpring
strength
DSWD1D2D3F1
N
F2
N
HLL1L3T
min.
CADAcc.PriceOrder
03339-3112KStandardM12x1,58M45,56,7816386,122027,51,388 51.02 SEK
03339-3116KStandardM16x1,511M581025718,728381,310 59.95 SEK
03339-3120KStandardM20x1,514M61012,24014010,334472,712 75.53 SEK
03339-3212KIntensifiedM12x1,58M45,56,7820606,122027,51,388 51.02 SEK
03339-3216KIntensifiedM16x1,511M5810351038,728381,310 59.95 SEK
03339-3220KIntensifiedM20x1,514M61012,26017510,334472,712 75.53 SEK