norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body in free-cutting steel.
Ball in POM.
Spring in stainless steel.
Version:Body black oxidised.
Ball bright.
Note:The lateral spring plunger must be pressed into the hole to at least depth L3. These plungers are for positioning and holding small parts in fixtures. If mechanical machining of the workpiece is to be carried out, other clamps may be necessary. When the fixture is not in use it should be ensured that plastic springs are not under stress.

Spring force refers to a mean value.
Drawing reference:
1) knurl
2) light holding
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03340_B Lateral spring plungers, Form B 160 kB

Drawings

Lateral spring plungers, Form B

Item selection/filter

Order No.FormDD1HLL2L3BReceiving hole
H8
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03340-108B830,7253,663,282,56,5 53.39 SEK
03340-110B1041,0304,274104,59 54.34 SEK
03340-112B1251,5354,895126,513 55.39 SEK
03340-114B146,51,8405,8105,414818 59.00 SEK