norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

Show/filter all items
DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electropolished.
Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Accessory:Spacer rings 03089Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers stainless steel 283 kB

Drawings (total overview)

Stainless steel indexing plungers

Indexing plungers, stainless steel, Form A

More information

Drawings

Indexing plungers, stainless steel, Form A

Overview of items (compressed)

Item selection/filter
Order No.
hardened
Order No.
not hardened
FormDD1D2LL1L2L3HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-00190303089-111903A3M6x0,751434,5125103,580,84,510
03089-00100403089-111004A4M8x11843156134101612
03089-00110503089-111105A5M10x12150177155131,3512
03089-00120603089-111206A6M12x1,52559208176141,8614
03089-00130803089-111308A8M16x1,533772610238192,31535
03089-00141003089-111410A10M20x1,5338328122510222,81534
03089-00141203089-111412A12M20x1,5338728142512222,81539
03089-00151603089-111516A16M24x24010632182816273,22046

Indexing plungers, stainless steel, Form B

More information

Drawings

Indexing plungers, stainless steel, Form B

Overview of items (compressed)

Item selection/filter
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1D2LL1L2L3HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-00290303089-112903B3M6x0,751434,5125103,58100,84,510
03089-00200403089-112004B4M8x1184315613410131612
03089-00210503089-112105B5M10x1215017715513171,3512
03089-00220603089-112206B6M12x1,5255920817614191,8614
03089-00230803089-112308B8M16x1,53377261023819242,31535
03089-00241003089-112410B10M20x1,533832812251022302,81534
03089-00241203089-112412B12M20x1,533872814251222302,81539
03089-00251603089-112516B16M24x2401063218281627363,22046

Indexing plungers, stainless steel, Form C

More information

Drawings

Indexing plungers, stainless steel, Form C

Overview of items (compressed)

Item selection/filter
Order No.
hardened
Order No.
not hardened
FormDD1D2L1L2L3HL4SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-00390303089-113903C3M6x0,7514125103,531,580,84,510
03089-00300403089-113004C4M8x11815613438,5101612
03089-00310503089-113105C5M10x12117715543,5131,3512
03089-00320603089-113206C6M12x1,52520817651,7141,8614
03089-00330803089-113308C8M16x1,533261023868192,31535
03089-00341003089-113410C10M20x1,5332812251074222,81534
03089-00341203089-113412C12M20x1,5332814251278222,81539
03089-00351603089-113516C16M24x2403218281696273,22046

Indexing plungers, stainless steel, Form D

More information

Drawings

Indexing plungers, stainless steel, Form D

Overview of items (compressed)

Item selection/filter
Order No.Type FormDD1D2L1L2L3HL4SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-004903hardenedD3M6x0,751412510-31,58100,84,510 163.02 SEK
03089-004004hardenedD4M8x11815613-38,510131612  155.33 SEK
03089-004105hardenedD5M10x12117715-43,513171,3512  147.73 SEK
03089-004206hardenedD6M12x1,52520817-51,714191,8614  174.42 SEK
03089-004308hardenedD8M16x1,533261023-6819242,31535  237.50 SEK
03089-004410hardenedD10M20x1,533281225-7422302,81534 428.07 SEK
03089-004412hardenedD12M20x1,533281425-7822302,81539 484.03 SEK
03089-004516hardenedD16M24x240321828-9627363,22046 550.05 SEK
03089-114903not hardenedD3M6x0,751412510-31,58100,84,510 163.02 SEK
03089-114004not hardenedD4M8x11815613-38,510131612  155.33 SEK
03089-114105not hardenedD5M10x12117715-43,513171,3512  147.73 SEK
03089-114206not hardenedD6M12x1,52520817-51,714191,8614  174.42 SEK
03089-114308not hardenedD8M16x1,533261023-6819242,31535  237.50 SEK
03089-114410not hardenedD10M20x1,533281225-7422302,81534 428.07 SEK
03089-114412not hardenedD12M20x1,533281425-7822302,81539 484.03 SEK
03089-114516not hardenedD16M24x240321828-9627363,22046 550.05 SEK