norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D Indexing plungers, Form D 131 kB

Drawings

Indexing plungers, Form D

Overview of items (compressed)

Item selection/filter
Alte Artikelnummer
steel
hardened
Alte Artikelnummer
stainless steel
hardened
Alte Artikelnummer
stainless steel
not hardened
FormDD1D2LL1L2L3HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-490303089-0490303089-14903D3M6x0,751431,5125103,58100,84,510
03089-400403089-0400403089-14004D4M8x11838,515613410131612
03089-410503089-0410503089-14105D5M10x12143,517715513171,3512
03089-420603089-0420603089-14206D6M12x1,52551,720817614191,8614
03089-430803089-0430803089-14308D8M16x1,53368261023819242,31535
03089-441003089-0441003089-14410D10M20x1,533742812251022302,81534
03089-441203089-0441203089-14412D12M20x1,533782814251222302,81539
03089-451603089-0451603089-14516D16M24x240963218281627363,22046