norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_C Indexing plungers with extended locking pin, Form C 129 kB

Drawings

Indexing plungers with extended locking pin, Form C

Item selection/filter

Order No.FormMain
material
locating pinDD1D2LL1L2L3HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-23105Csteelhardened5M10x12149,51710158131,3516  68.88 SEK
03089-23206Csteelhardened6M12x1,52557,72011179141,8618  76.48 SEK
03089-23308Csteelhardened8M16x1,5337626142312192,31545  91.49 SEK
03089-203105Cstainless steelhardened5M10x12149,51710158131,3516  100.32 SEK
03089-203206Cstainless steelhardened6M12x1,52557,72011179141,8618  118.56 SEK
03089-203308Cstainless steelhardened8M16x1,5337626142312192,31545  160.84 SEK
03089-213105Cstainless steelnot hardened5M10x12149,51710158131,3516  100.32 SEK
03089-213206Cstainless steelnot hardened6M12x1,52557,72011179141,8618  118.56 SEK
03089-213308Cstainless steelnot hardened8M16x1,5337626142312192,31545  160.84 SEK