norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version,
Indexing pin hardened
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob black grey thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.On request:Special versions.Accessory:Spacer rings 03089Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers with extended indexing pin 286 kB

Drawings (total overview)

Indexing plungers with extended indexing pin

Indexing plungers with extended locking pin, Form A

More information

Drawings

Indexing plungers with extended locking pin, Form A

Overview of items (compressed)

Item selection/filter
Order No.
steel
hardened
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1D2LL1L2L3HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-2190303089-20190303089-211903A3M6x0,75143312510580,84,512
03089-2100403089-20100403089-211004A4M8x11840,5156136101615
03089-2110503089-20110503089-211105A5M10x12146,5177158131,3516
03089-2120603089-20120603089-211206A6M12x1,52554,7208179141,8618
03089-2130803089-20130803089-211308A8M16x1,5337226102312192,31545
03089-2141003089-20141003089-211410A10M20x1,5337928122515222,81543
03089-2141203089-20141203089-211412A12M20x1,5338428142518222,81551
03089-2151603089-20151603089-211516A16M24x24010432182824273,22060

Indexing plungers with extended pin, Form B

More information

Drawings

Indexing plungers with extended pin, Form B

Overview of items (compressed)

Item selection/filter
Order No.
steel
hardened
Order No.
stainless steel
hardened
Order No.
stainless steel
not hardened
FormDD1D2LL1L2L3HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-2290303089-20290303089-212903B3M6x0,7514331251058100,84,512
03089-2200403089-20200403089-212004B4M8x11840,515613610131615
03089-2210503089-20210503089-212105B5M10x12146,517715813171,3516
03089-2220603089-20220603089-212206B6M12x1,52554,720817914191,8618
03089-2230803089-20230803089-212308B8M16x1,533722610231219242,31545
03089-2241003089-20241003089-212410B10M20x1,533792812251522302,81543
03089-2241203089-20241203089-212412B12M20x1,533842814251822302,81551
03089-2251603089-20251603089-212516B16M24x2401043218282427363,22060

Indexing plungers with extended locking pin, Form C

More information

Drawings

Indexing plungers with extended locking pin, Form C

Item selection/filter

Order No.FormMain
material
Version

DD1D2LL1L2L3HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-23105Csteelhardened5M10x12149,51710158131,3516  66.98 SEK
03089-23206Csteelhardened6M12x1,52557,72011179141,8618  74.39 SEK
03089-23308Csteelhardened8M16x1,5337626142312192,31545  89.02 SEK
03089-203105Cstainless steelhardened5M10x12149,51710158131,3516  97.57 SEK
03089-203206Cstainless steelhardened6M12x1,52557,72011179141,8618  115.33 SEK
03089-203308Cstainless steelhardened8M16x1,5337626142312192,31545  156.47 SEK
03089-213105Cstainless steelnot hardened5M10x12149,51710158131,3516  97.57 SEK
03089-213206Cstainless steelnot hardened6M12x1,52557,72011179141,8618  115.33 SEK
03089-213308Cstainless steelnot hardened8M16x1,5337626142312192,31545  156.47 SEK

Indexing plungers with extended locking pin, Form D

More information

Drawings

Indexing plungers with extended locking pin, Form D

Item selection/filter

Order No.FormMain
material
Version

DD1D2LL1L2L3HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-24105Dsteelhardened5M10x12149,5171015813171,3516  68.02 SEK
03089-24206Dsteelhardened6M12x1,52557,7201117914191,8618  75.91 SEK
03089-24308Dsteelhardened8M16x1,533762614231219242,31545  91.87 SEK
03089-204105Dstainless steelhardened5M10x12149,5171015813171,3516  103.27 SEK
03089-204206Dstainless steelhardened6M12x1,52557,7201117914191,8618  121.70 SEK
03089-204308Dstainless steelhardened8M16x1,533762614231219242,31545  165.97 SEK
03089-214105Dstainless steelnot hardened5M10x12149,5171015813171,3516  103.27 SEK
03089-214206Dstainless steelnot hardened6M12x1,52557,7201117914191,8618  121.70 SEK
03089-214308Dstainless steelnot hardened8M16x1,533762614231219242,31545  165.97 SEK