norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Indexing plungers with T-grip without locking slot, with locknut, Form B
03090_B

Indexing plungers with T-grip without locking slot, with...

go back

Item description/product images

DescriptionMaterial:Steel version:
Indexing pin hardened:
pin 1.0718
threaded sleeve 1.0718.

Stainless steel version:
Indexing pin hardened:
pin 1.4305
threaded sleeve 1.4305.

T-grip thermoplastic, black grey or traffic red RAL 3020.
Version:Steel version:
indexing pin hardened, ground and black oxidised.
Threaded sleeve black oxidised

Stainless steel version:
indexing pin hardened, ground and bright.
Threaded sleeve bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. The ergonomic T-grip enables easy handling and low effort.On request:Special versions.Accessory:Spacer rings 03089Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03090_B Indexing plungers with T-grip without locking slot, with locknut, Form B 152 kB

Drawings

Indexing plungers with T-grip without locking slot, with locknut, Form B

Item selection/filter

Order No.Main
material
Component
colour
FormABDD1LL1L2L3HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03090-6206steelblack grey RAL 7021B5015,56M12x1,55820817614191,8614 56.72 SEK
03090-6308steelblack grey RAL 7021B60188M16x1,577261023819242,31535 75.53 SEK
03090-6410steelblack grey RAL 7021B721910M20x1,5842812251022302,81534 107.64 SEK
03090-620684steelredB5015,56M12x1,55820817614191,8614 56.72 SEK
03090-630884steelredB60188M16x1,577261023819242,31535 75.53 SEK
03090-641084steelredB721910M20x1,5842812251022302,81534 107.64 SEK
03090-06206stainless steelblack grey RAL 7021B5015,56M12x1,55820817614191,8614 101.37 SEK
03090-06308stainless steelblack grey RAL 7021B60188M16x1,577261023819242,31535 135.38 SEK
03090-06410stainless steelblack grey RAL 7021B721910M20x1,5842812251022302,81534 223.63 SEK
03090-0620684stainless steelredB5015,56M12x1,55820817614191,8614 101.37 SEK
03090-0630884stainless steelredB60188M16x1,577261023819242,31535 135.38 SEK
03090-0641084stainless steelredB721910M20x1,5842812251022302,81534 223.63 SEK