norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version:
Indexing pin hardened:
steel grade 5.8.

Stainless steel version,
Indexing pin not hardened
Threaded sleeve and indexing pin 1.4305.

Mushroom knob red thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D Indexing plungers, short version, Form D 156 kB

Drawings

Indexing plungers, short version, Form D

Overview of items (compressed)

Item selection/filter
Order No.
steel
with locking slot
Order No.
stainless steel
with locking slot
FormDD1D2LL1L2HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-89038403089-1890384D3M6x0,751425,565-8100,8410
03089-80048403089-1800484D4M8x11829,566-10131412
03089-81058403089-1810584D5M10x12134,587-13171,3512
03089-82068403089-1820684D6M12x1,52541,7108-14191,8614
03089-83088403089-1830884D8M16x1,533541210-19242,31428
03089-84108403089-1841084D10M20x1,533611512-22302,81532