norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version:
Indexing pin hardened:
steel grade 5.8.

Stainless steel version,
Indexing pin not hardened
Threaded sleeve and indexing pin 1.4305.

Mushroom knob red thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_C Indexing plungers, short version, Form C 146 kB

Drawings

Indexing plungers, short version, Form C

Item selection/filter

Overview of items (compressed)
Order No.Main
material
Type FormDD1D2LL1L2HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-790384steelshortC3M6x0,751425,565-80,8410 77.05 SEK
03089-700484steelshortC4M8x11829,566-101412 73.34 SEK
03089-710584steelshortC5M10x12134,587-131,3512 69.73 SEK
03089-720684steelshortC6M12x1,52541,7108-141,8614 75.15 SEK
03089-730884steelshortC8M16x1,533541210-192,31428 89.21 SEK
03089-741084steelshortC10M20x1,533611512-222,81532 145.35 SEK
03089-1790384stainless steelshortC3M6x0,751425,565-80,8410 112.29 SEK
03089-1700484stainless steelshortC4M8x11829,566-101412 107.45 SEK
03089-1710584stainless steelshortC5M10x12134,587-131,3512 102.32 SEK
03089-1720684stainless steelshortC6M12x1,52541,7108-141,8614 117.71 SEK
03089-1730884stainless steelshortC8M16x1,533541210-192,31428 158.84 SEK
03089-1741084stainless steelshortC10M20x1,533611512-222,81532 299.63 SEK