norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8

Stainless steel version
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob black-grey thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:These indexing plungers have been specially designed for assembly in thin-walled parts.
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged.
Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.
Accessory:A double-ended ring spanner can be supplied as an accessory to tighten the nut.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_C Indexing plungers for thin-walled parts Form C 123 kB

Drawings

Indexing plungers for thin-walled parts Form C

Item selection/filter

Order No.FormMain
material
Type DD1D2D3HLL1L2SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
03089-33105Csteelfor thin wall parts5M10x128105-946,511,51317141,361503089-91416  79.33 SEK
03089-33206Csteelfor thin wall parts6M10x128106-1047,512,51317141,871903089-91416  82.37 SEK
03089-313105Cstainless steelfor thin wall parts5M10x128105-946,511,51317141,361503089-91416  112.86 SEK
03089-313206Cstainless steelfor thin wall parts6M10x128106-1047,512,51317141,871903089-91416  112.86 SEK