norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8

Stainless steel version:
Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob black grey thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:These indexing plungers are especially well-suited for assembly in thin-walled parts.
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new locking position can be set only after the pin has been manually disengaged.
Form C is recommended for applications where the locking pin should remain disengaged for an extended period and be prevented from springing back.
Accessory:A double-ended ring spanner can be supplied as an accessory to tighten the nut.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers for thin-walled parts 181 kB

Drawings (total overview)

Indexing plungers for thin-walled parts

Indexing plungers for thin-walled parts Form A

More information

Drawings

Indexing plungers for thin-walled parts Form A

Item selection/filter

Order No.FormMain
material
Type DD1D2D3LL1L2HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
03089-31105Asteelhardened5M10x1281046,511,5135-917141,361503089-91416  56.34 SEK
03089-31206Asteelhardened6M10x1281047,512,5136-1017141,871903089-91416  61.94 SEK
03089-311105Astainless steelnot hardened5M10x1281046,511,5135-917141,361503089-91416  87.21 SEK
03089-311206Astainless steelnot hardened6M10x1281047,512,5136-1017141,871903089-91416  97.57 SEK

Indexing plungers for thin-walled parts Form C

More information

Drawings

Indexing plungers for thin-walled parts Form C

Item selection/filter

Order No.FormMain
material
Type DD1D2D3LL1L2HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Article number
double-ended
ring spanner
CADAcc.PriceOrder
03089-33105Csteelhardened5M10x1281046,511,5135-917141,361503089-91416  77.14 SEK
03089-33206Csteelhardened6M10x1281047,512,5136-1017141,871903089-91416  80.09 SEK
03089-313105Cstainless steelnot hardened5M10x1281046,511,5135-917141,361503089-91416  109.82 SEK
03089-313206Cstainless steelnot hardened6M10x1281047,512,5136-1017141,871903089-91416  109.82 SEK

Double-ended ring spanner

More information

Drawings

Double-ended ring spanner

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
03089-91416DOUBLE-ENDED RING SPANNER16.82 SEK