norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version:
indexing pin hardened: grade 5.8

Stainless steel version:
indexing pin hardened: threaded sleeve 1.4305, indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Version:Steel version:
indexing pin hardened, ground and black oxidised.

Stainless steel version:
indexing pin hardened, ground and bright.
Note:Premium indexing plungers are characterized by more stringent manufacturing requirements for the indexing plungers and the threaded sleeve. In addition, a centring locator that can be used to increase the positioning accuracy is provided on the threaded sleeve. These indexing plungers are used when it is necessary to prevent shifting of the locked position by transverse forces and greater positioning accuracy is required. A new locking position can only be set after the pin has been manually disengaged. When high lateral forces are to be expected, the centring locator should be used.Assembly:When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
The conical contact surface is aligned by the threaded sleeve and locking nut.
On request:Special versions and spacer rings.Accessory:Matching tapered bush 03089.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers - Premium with tapered pin 228 kB

Drawings (total overview)

Indexing plungers - Premium, with tapered pin

Indexing plungers - Premium with tapered pin, Form B

More information

Drawings

Indexing plungers - Premium with tapered pin, Form B

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4HH2SW1SW2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-52105Bsteel5M10x121866 -0,01/-0,0243,5177153541317512  130.72 SEK
03089-52206Bsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173651419614  145.35 SEK
03089-52308Bsteel8M16x1,53313,51111 -0,01/-0,036826102348719241535  193.33 SEK
03089-52410Bsteel10M20x1,533171111 -0,01/-0,0374281225410922301534  253.27 SEK
03089-502105Bstainless steel5M10x121866 -0,01/-0,0243,5177153541317512  196.18 SEK
03089-502206Bstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173651419614  217.93 SEK
03089-502308Bstainless steel8M16x1,53313,51111 -0,01/-0,036826102348719241535  280.35 SEK
03089-502410Bstainless steel10M20x1,533171111 -0,01/-0,0374281225410922301534  367.27 SEK

Indexing plungers - Premium with tapered pin, Form D

More information

Drawings

Indexing plungers - Premium with tapered pin, Form D

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4HH2SW1SW2Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-54105Dsteel5M10x121866 -0,01/-0,0243,5177153541317512 144.40 SEK
03089-54206Dsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173651419614 159.03 SEK
03089-54308Dsteel8M16x1,53313,51111 -0,01/-0,036826102348719241535 207.01 SEK
03089-54410Dsteel10M20x1,533171111 -0,01/-0,0374281225410922301534 266.95 SEK
03089-504105Dstainless steel5M10x121866 -0,01/-0,0243,5177153541317512 209.86 SEK
03089-504206Dstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173651419614 231.61 SEK
03089-504308Dstainless steel8M16x1,53313,51111 -0,01/-0,036826102348719241535 294.03 SEK
03089-504410Dstainless steel10M20x1,533171111 -0,01/-0,0374281225410922301534 380.95 SEK