norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version:
indexing pin hardened: grade 5.8
Stainless steel version:
indexing pin hardened: threaded sleeve 1.4305, indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Version:Steel version:
indexing pin hardened, ground and black oxidised.
Stainless steel version:
indexing pin hardened, ground and bright.
Note:Premium indexing plungers are characterized by more stringent manufacturing requirements for the indexing plungers and threaded sleeve. In addition, a centring locator that can be used to increase the positioning accuracy is provided on the threaded sleeve. These indexing plungers are used when it is necessary to prevent shifting of the locked position by transverse forces and greater positioning accuracy is required. A new locking position can only be set after the pin has been manually disengaged. When high lateral forces are to be expected, the centring locator should be used.
Assembly:When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.On request:Special versions and spacer rings.Accessory:Matching cylindrical bush 03089.
Locknut 07212-….
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089 Indexing plungers - Premium with cylindrical pin 280 kB

Drawings (total overview)

Indexing plungers - Premium, with cylindrical pin

Indexing plungers - Premium with cylindrical pin, Form A

More information

Drawings

Indexing plungers - Premium with cylindrical pin, Form A

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-41105Asteel5M10x121866 -0,01/-0,0243,51771535131,3512  126.92 SEK
03089-41206Asteel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614  140.89 SEK
03089-41308Asteel8M16x1,53313,51111 -0,01/-0,036826102348192,31535  181.45 SEK
03089-41410Asteel10M20x1,533171111 -0,01/-0,0374281225410222,81534  241.59 SEK
03089-401105Astainless steel5M10x121866 -0,01/-0,0243,51771535131,3512  190.38 SEK
03089-401206Astainless steel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614  211.38 SEK
03089-401308Astainless steel8M16x1,53313,51111 -0,01/-0,036826102348192,31535  263.06 SEK
03089-401410Astainless steel10M20x1,533171111 -0,01/-0,0374281225410222,81534  350.36 SEK

Indexing plungers - Premium with cylindrical pin, Form B

More information

Drawings

Indexing plungers - Premium with cylindrical pin, Form B

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-42105Bsteel5M10x121866 -0,01/-0,0243,5177153513171,3512 127.97 SEK
03089-42206Bsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 141.93 SEK
03089-42308Bsteel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 182.40 SEK
03089-42410Bsteel10M20x1,533171111 -0,01/-0,037428122541022302,81534 242.63 SEK
03089-402105Bstainless steel5M10x121866 -0,01/-0,0243,5177153513171,3512 191.33 SEK
03089-402206Bstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 212.33 SEK
03089-402308Bstainless steel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 264.10 SEK
03089-402410Bstainless steel10M20x1,533171111 -0,01/-0,037428122541022302,81534 351.41 SEK

Indexing plungers - Premium with cylindrical pin, Form C

More information

Drawings

Indexing plungers - Premium with cylindrical pin, Form C

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-43105Csteel5M10x121866 -0,01/-0,0243,51771535131,3512 139.65 SEK
03089-43206Csteel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614 153.62 SEK
03089-43308Csteel8M16x1,53313,51111 -0,01/-0,036826102348192,31535 194.18 SEK
03089-43410Csteel10M20x1,533171111 -0,01/-0,0374281225410222,81534 254.32 SEK
03089-403105Cstainless steel5M10x121866 -0,01/-0,0243,51771535131,3512 203.02 SEK
03089-403206Cstainless steel6M12x1,525108,58,5 -0,01/-0,0351,72081736141,8614 224.01 SEK
03089-403308Cstainless steel8M16x1,53313,51111 -0,01/-0,036826102348192,31535 275.79 SEK
03089-403410Cstainless steel10M20x1,533171111 -0,01/-0,0374281225410222,81534 363.09 SEK

Indexing plungers - Premium with cylindrical pin, Form D

More information

Drawings

Indexing plungers - Premium with cylindrical pin, Form D

Item selection/filter

Order No.FormMain
material
DD1D2D3D4D5LL1L2L3L4HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-44105Dsteel5M10x121866 -0,01/-0,0243,5177153513171,3512 140.60 SEK
03089-44206Dsteel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 154.57 SEK
03089-44308Dsteel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 195.13 SEK
03089-44410Dsteel10M20x1,533171111 -0,01/-0,037428122541022302,81534 255.27 SEK
03089-404105Dstainless steel5M10x121866 -0,01/-0,0243,5177153513171,3512 203.97 SEK
03089-404206Dstainless steel6M12x1,525108,58,5 -0,01/-0,0351,7208173614191,8614 225.06 SEK
03089-404308Dstainless steel8M16x1,53313,51111 -0,01/-0,03682610234819242,31535 276.74 SEK
03089-404410Dstainless steel10M20x1,533171111 -0,01/-0,037428122541022302,81534 364.04 SEK