norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened:
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob red thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_D Indexing plungers, Form D 134 kB

Drawings

Indexing plungers, Form D

Item selection/filter

Order No.Main
material
locating pinFormDD1D2LL1L2L3HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-490384steelhardenedD3M6x0,751431,5125103,58100,84,510 73.25 SEK
03089-400484steelhardenedD4M8x11838,515613410131612 69.73 SEK
03089-410584steelhardenedD5M10x12143,517715513171,3512 66.50 SEK
03089-420684steelhardenedD6M12x1,52551,720817614191,8614 73.91 SEK
03089-430884steelhardenedD8M16x1,53368261023819242,31535 89.11 SEK
03089-441084steelhardenedD10M20x1,533742812251022302,81534 144.12 SEK
03089-441284steelhardenedD12M20x1,533782814251222302,81539 158.56 SEK
03089-451684steelhardenedD16M24x240963218281627363,22046 180.22 SEK
03089-0490384stainless steelhardenedD3M6x0,751431,5125103,58100,84,510 111.44 SEK
03089-0400484stainless steelhardenedD4M8x11838,515613410131612 106.21 SEK
03089-0410584stainless steelhardenedD5M10x12143,517715513171,3512 101.08 SEK
03089-0420684stainless steelhardenedD6M12x1,52551,720817614191,8614 119.13 SEK
03089-0430884stainless steelhardenedD8M16x1,53368261023819242,31535 162.45 SEK
03089-0441084stainless steelhardenedD10M20x1,533742812251022302,81534 300.96 SEK
03089-0441284stainless steelhardenedD12M20x1,533782814251222302,81539 330.98 SEK
03089-0451684stainless steelhardenedD16M24x240963218281627363,22046 376.20 SEK
03089-1490384stainless steelnot hardenedD3M6x0,751431,5125103,58100,84,510 111.44 SEK
03089-1400484stainless steelnot hardenedD4M8x11838,515613410131612 106.21 SEK
03089-1410584stainless steelnot hardenedD5M10x12143,517715513171,3512 101.08 SEK
03089-1420684stainless steelnot hardenedD6M12x1,52551,720817614191,8614 119.13 SEK
03089-1430884stainless steelnot hardenedD8M16x1,53368261023819242,31535 162.45 SEK
03089-1441084stainless steelnot hardenedD10M20x1,533742812251022302,81534 300.96 SEK
03089-1441284stainless steelnot hardenedD12M20x1,533782814251222302,81539 330.98 SEK
03089-1451684stainless steelnot hardenedD16M24x240963218281627363,22046 376.20 SEK
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se