norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel version
Indexing pin hardened:
grade 5.8.

Stainless steel version
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened:
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob red thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications where the plunger remains disengaged over a long period and the pin should be prevented from springing back.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03089_C Indexing plungers, Form C 138 kB

Drawings

Indexing plungers, Form C

Item selection/filter

Order No.Main
material
locating pinFormDD1D2LL1L2L3HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03089-390384steelhardenedC3M6x0,751431,5125103,580,84,510 72.39 SEK
03089-300484steelhardenedC4M8x11838,5156134101612 68.97 SEK
03089-310584steelhardenedC5M10x12143,5177155131,3512 65.55 SEK
03089-320684steelhardenedC6M12x1,52551,7208176141,8614 72.87 SEK
03089-330884steelhardenedC8M16x1,533682610238192,31535 87.02 SEK
03089-341084steelhardenedC10M20x1,5337428122510222,81534 141.36 SEK
03089-341284steelhardenedC12M20x1,5337828142512222,81539 155.42 SEK
03089-351684steelhardenedC16M24x2409632182816273,22046 176.61 SEK
03089-0390384stainless steelhardenedC3M6x0,751431,5125103,580,84,510 105.17 SEK
03089-0300484stainless steelhardenedC4M8x11838,5156134101612 100.23 SEK
03089-0310584stainless steelhardenedC5M10x12143,5177155131,3512 95.48 SEK
03089-0320684stainless steelhardenedC6M12x1,52551,7208176141,8614 112.86 SEK
03089-0330884stainless steelhardenedC8M16x1,533682610238192,31535 153.24 SEK
03089-0341084stainless steelhardenedC10M20x1,5337428122510222,81534 295.45 SEK
03089-0341284stainless steelhardenedC12M20x1,5337828142512222,81539 324.90 SEK
03089-0351684stainless steelhardenedC16M24x2409632182816273,22046 369.27 SEK
03089-1390384stainless steelnot hardenedC3M6x0,751431,5125103,580,84,510 105.17 SEK
03089-1300484stainless steelnot hardenedC4M8x11838,5156134101612 100.23 SEK
03089-1310584stainless steelnot hardenedC5M10x12143,5177155131,3512 95.48 SEK
03089-1320684stainless steelnot hardenedC6M12x1,52551,7208176141,8614 112.86 SEK
03089-1330884stainless steelnot hardenedC8M16x1,533682610238192,31535 153.24 SEK
03089-1341084stainless steelnot hardenedC10M20x1,5337428122510222,81534 295.45 SEK
03089-1341284stainless steelnot hardenedC12M20x1,5337828142512222,81539 324.90 SEK
03089-1351684stainless steelnot hardenedC16M24x2409632182816273,22046 369.27 SEK