norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Locking Bolt

Indexing plungers are elements that enable machine parts to be locked in place or indexed. The classic indexing plunger has a grip knob or a pull ring. These knobs or rings are attached to a spring mechanism, when they are pulled a pin in the other end of the plunger is retracted enabling the connection to be quickly and easily released and re-positioned. Indexing plungers guarantee high retaining forces, stable fastenings and easy handling which ensures high process safety during application.
Indexing plungers are used in machine construction to e.g. secure pivoting and rotating fixtures or for positioning stops. Indexing plungers from norelem are extremely robust and durable. During the quality control, special attention is paid to ensure precision and perfect indexing in the end position. This level of quality guarantees smooth practical functioning. Indexing plungers withstand the highest transverse forces, the locking position can only be changed again through a manual intervention by the user.
Indexing plungers from norelem are available in many different versions. Alongside the steel variants, indexing plungers are also available in a range of stainless-steel versions. In general, all the indexing plungers in the range are available with conventional pin lengths and diameters, thread sizes and body diameters. A plastic or steel mushroom knob ensures for good handling and enables the conical or cylindrical pins to be easily retracted.
Shorter versions, types with extended indexing pins and some types with thread locks are also available.
In addition, norelem offers a special sort of indexing plunger with a flat nut which is ideal for mounting onto thin-walled parts (i.e. plate constructions). The product portfolio is rounded off with premium and precision indexing plungers.
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 SEK
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
Sweden
Sitemap Print Recommended Newsletter Top
Copyright © 2020 norelem Normelemente KG. All rights reserved.

Email: info@norelem.se