norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body 1.2842.
Ball and hex segments 1.4112.
Tension spring 1.4310.
Version:Body hardened and black oxidised.
Ball and hex segments hardened and ground.
Note:Form A: with ball suitable for tensioning in holes, where slight impressions are acceptable.Technical data:Repetitive accuracy ±0.025
Concentric accuracy ±0.05
Application:To position and centre existing bores on the machining surface.Advantages:- Precise self-centring.
- Distortion free clamping.
- Large spread range.
- Low overall height.
Drawing reference:
Form A:
With balls for holes where light marking is acceptable.
Form B:
With hexagons for sensitive hole surfaces.

1) Mounting aid:
pin to accurately position the mandrel segments.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03158_A Centring clamp with ball segments, Form A 242 kB

Drawings

Centring clamp with ball segments, Form A

Item selection/filter

Order No.FormAD max.D
min.
D1D2D3D4HH1H2H3H4LMSWBall ØNo. of
balls
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
03158-101203A3,514,211,7M4101,54,315104,231,53,52,532,530,55 1,912.26 SEK
03158-101504A4,518,514,5M41224,319,514,59,88,62,35,533433,55 2,033.38 SEK
03158-101905A5,522,518,5M5152,55,323,516,511,610,42,37,53443410 2,251.03 SEK
03158-102306A726,522,5M62036,428,819,814,2132,3645434,517 2,505.06 SEK
03158-102706A730,526,5M62036,428,819,814,2132,364,55434,517 2,759.28 SEK
03158-103106A938,530,5M62546,432,723,114,211,94,674,55834,517 3,013.59 SEK
03158-103908A1146,538,5M83048,439,227,217,815,54,67,54,56866,543 3,303.91 SEK
03158-104708A1154,546,5M83048,439,227,21815,74,67,54,56866,543 4,126.99 SEK
03158-105510A1570,554,5M1045510,554,640,623,719,19,395,58166879 4,393.28 SEK
03158-107112A1786,570,5M126051363,146,128,323,79,3105,51016610141 4,719.79 SEK
03158-108712A25102,586,5M1660517735130,225,79,3105,51416612,5354 5,204.01 SEK