norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Item description/product images

DescriptionMaterial:Body 1.2842.
Ball and hex segments 1.4112.
Tension spring 1.4310.
Version:Body hardened and black oxidised.
Ball and hex segments hardened and ground.
Note:Form B: With hexagons for sensitive hole surfaces.Technical data:Repetitive accuracy ±0.025
Concentric accuracy ±0.05
Application:For centre positioning and clamping in blind holes. Operated from below, manual or automatic using pneumatics or hydraulics.Advantages:- Precise self-centring.
- Distortion free clamping.
- Large spread range.
- Low overall height.
- Positive down force.
Drawing reference:
Form A: With balls for holes where light marking is acceptable.
Form B: With hexagons for sensitive hole surfaces.

1) Mounting aid:
pin to accurately position the mandrel segments.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03158_B Centring clamp with hexagonal segments, Form B 217 kB

Drawings

Centring clamp with hexagonal segments, Form B

Item selection/filter

Order No.FormAD
min.
D
max.
D1

D2D3D4HH1H2H3H4LL1L2MKSWNo. of
hex
F
kN
CADAcc.PriceOrder
03158-0201503B4,514,518,5M6122M317,314,59,88,61,45,514,1122,545,533,5 2,480.45 SEK
03158-0201904B5,518,522,5M8152,5M420,916,511,610,42,37,518,2143,54734 2,721.94 SEK
03158-0202305B722,526,5M10203M525,419,814,2132,3617,4153,54834,5 3,007.23 SEK
03158-0202705B726,530,5M10203M525,419,814,2132,3617,4153,54834,5 3,248.43 SEK
03158-0203106B930,538,5M12254M630,323,114,211,94,6721,9203,581064,5 3,523.36 SEK
03158-0203906B1138,546,5M12304M634,227,217,815,54,67,522,5204,581066,5 3,819.38 SEK
03158-0204706B1146,554,5M12304M634,227,21815,74,67,522,5206,581066,5 4,884.14 SEK
03158-0205508B1554,570,5M14455M849,940,623,719,19,3924,5326,5161368 5,136.56 SEK
03158-0207108B1770,586,5M16605M855,446,128,323,79,31029,4206,51613610 5,465.45 SEK
03158-0208708B2586,5102,5M16605M1061,65130,225,79,31029,4256,51616612,5 5,981.58 SEK