norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Retaining cable stainless steel.
Crimp terminal aluminium.
Version:Cable plastic coated.Note:With the retaining cable and pin ring (03199) the ball lock pins (03193, 03194 and 03196) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03199_B Retaining cables Form B, with crimp terminals both ends 94,4 kB

Drawings

Retaining cables Form B, with crimp terminals both ends

Item selection/filter

Order No.

Form

LCADAcc.PriceOrder
03199-1150B150 18.62 SEK
03199-1200B200 19.29 SEK
03199-1300B300 21.57 SEK
03199-1500B500 25.65 SEK