norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cable stainless steel.
Crimp and end terminal aluminium.
Version:Cable plastic coated.Note:With the retaining cable and pin ring (03199) the ball lock pins (03193, 03194 and 03196) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03199_A Retaining cables Form A, with eye and crimp terminal 97,1 kB

Drawings

Retaining cables Form A, with eye and crimp terminal

Item selection/filter

Order No.

FormLCADAcc.PriceOrder
03199-0150A150 15.96 SEK
03199-0200A200 19.67 SEK
03199-0300A300 21.09 SEK
03199-0500A500 23.85 SEK