norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Pin steel.
Key ring stainless steel.
Version:Pins electro zinc-plated.
Key ring bright.
Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double shear (F) = S · τ aB max.

The locking pins with key ring represent a cost-effective alternative to other locking pins.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03195 Locking pins with key ring 134 kB

Drawings

Locking pins with key ring

Item selection/filter

Order No.DD1D2LL1L5Shearing force
double shear
max.kN
CADAcc.PriceOrder
03195-1023060152366,51572222  32.68 SEK
03195-1023060202366,52072722  33.44 SEK
03195-1023060302366,53073722  34.20 SEK
03195-1023060402366,54074722  35.15 SEK
03195-1028080302888,83083838  34.20 SEK
03195-1028080402888,84084838  35.15 SEK
03195-1028080502888,85085838  36.20 SEK