norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel electro zinc-plated.Note:Locking pins with folding latch are not only used for fast and easy fixing but also for permanent joining of movable parts and workpieces.
The wide folding latch lets you secure the parts to be joined over a large cross section. It can also work under pressure in the axial direction.
Indexing slots in the folding latch allow definite “Closed” and “Open” positions.
Drawing reference:
1) locking slot
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03400 Locking pins with folding latch 217 kB

Drawings

Locking pins with folding latch

Item selection/filter

Order No.BB1DD1HLL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
Extraction
force F
N
CADAcc.PriceOrder
03400-0602516,9212632564531612190 86.55 SEK
03400-0604016,9212634066046612190 88.35 SEK
03400-0605016,9212635067056612190 91.01 SEK
03400-0802516,9216842564631821270 91.01 SEK
03400-0804016,9216844066146821270 93.86 SEK
03400-0805016,9216845067156821270 95.38 SEK