norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double-shear (F) = S · τ aB max.
Assembly:Observe the assembly aid dimension X in the workpiece.Drawing reference:
Chamfer for counterpart Xmin. x 45°
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03410 Locking pins with axial locking 190 kB

Drawings

Locking pins with axial locking

Item selection/filter

Order No.DD1D2LL1L2L3L5XShearing force
double shear
max.kN
CADAcc.PriceOrder
03410-12060101262,1106197,4161,112 33.82 SEK
03410-12060121262,1126217,4181,112 34.87 SEK
03410-12060161262,1166257,4221,112 36.29 SEK
03410-12060201262,1206297,4261,112 38.10 SEK
03410-16080121682,1126229,4181,122 35.63 SEK
03410-16080161682,1166269,4221,122 36.86 SEK
03410-16080201682,1206309,4261,122 38.48 SEK
03410-16080251682,1256359,4311,122 40.76 SEK
03410-201001220102,81282411,8201,235 36.10 SEK
03410-201001620102,81682811,8241,235 37.72 SEK
03410-201002020102,82083211,8281,235 39.33 SEK
03410-201002520102,82583711,8331,235 41.90 SEK
03410-241201624122,81682913,8241,251 38.67 SEK
03410-241202024122,82083313,8281,251 40.38 SEK
03410-241202524122,82583813,8331,251 42.18 SEK
03410-241203024122,83084313,8381,251 45.41 SEK