norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Locating bushes with collar, stainless steel for ball lock pins
03197-05

Locating bushes with collar, stainless steel for ball lock pins

go back

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Bright.Note:Locating bushes for ball lock pins are ideal for easy and quick positioning of ball lock pins and locking pins.
The collar serves as a stop at one end.
With hex socket to help screw in.
Advantages:- The collar guarantees a defined screw-in depth.
- Easy and reliable screwing in.
- Can be screwed into various materials.
- Can be used from both sides.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03197-05 Locating bushes with collar, stainless steel for ball lock pins 533 kB

Drawings

Locating bushes with collar, stainless steel for ball lock pins

Item selection/filter

Order No.D

D1D2D3D4HH1H2H3MSWTT1CADAcc.PriceOrder
03197-05-1051252062013,5173102M12553 75.15 SEK
03197-05-106166247,52417,5203105M16653 86.64 SEK
03197-05-10816824102417,5203105M16853 86.64 SEK
03197-05-110241034133425255105M241055 148.96 SEK
03197-05-112241234153425255105M241255 148.96 SEK
03197-05-116301640204031285108M301655 175.75 SEK