norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.Version:Bright.Note:These bushes are ideal for easy and quick positioning of ball lock pins and locking pins.Advantages:- centred by the centring collar.
- easy and reliable installation.
- can be screwed into various materials.
- usable both sides
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03197 Bushing for ball lock pins 219 kB

Drawings

Bushing for ball lock pins

Item selection/filter

Order No.

DD1D2D3LL3L4L5SWTCADAcc.PriceOrder
03197-105125M12692547354 64.32 SEK
03197-106166M167,51230510565 74.20 SEK
03197-108168M16101230510585 74.20 SEK
03197-1102410M24131835687106 139.18 SEK
03197-1122412M24151835687126 139.18 SEK
03197-1163016M302024408119167 150.58 SEK