norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel 1.4305.

LONG-LOK thread lock Nylon.
Version:Bright.Note:These bushes are ideal for easy and quick positioning of ball lock pins and locking pins.Advantages:- centred by the centring collar.
- easy and reliable installation.
- can be screwed into various materials.
- usable both sides
- the LONG-LOK thread lock enables the depth to be exactly matched to existing components, no locknut is required.
Drawing reference:
L2 = approx. 2x thread pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03197 Bushing for ball lock pins with LONG-LOK thread lock 295 kB
 Spring plungers with LONG-LOK thread lock 1,5 MB

Drawings

Bushing for ball lock pins with LONG-LOK thread lock

Item selection/filter

Order No.

DD1D2D3LL1L3L4L5SWTCADAcc.PriceOrder
03197-1051215M1269251047354 74.67 SEK
03197-1061616M167,5123014510565 84.55 SEK
03197-1081618M1610123014510585 84.55 SEK
03197-11024110M2413183514687106 154.66 SEK
03197-11224112M2415183514687126 154.66 SEK
03197-11630116M30202440148119167 171.29 SEK