norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball lock pins with mushroom grip, stainless steel with high shear strength
03418

Ball lock pins with mushroom grip, stainless steel with high...

go back

Item description/product images

DescriptionMaterial:Mushroom knob and push button stainless steel 1.4305.
Pin stainless steel 1.4542.
Balls stainless teel 1.4125.
Compression spring stainless steel 1.4310.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.

Ball lock pins with higher shear resistance have an identification groove on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03418 Ball lock pins with mushroom grip, stainless steel with high shear strength 159 kB

Drawings

Ball lock pins with mushroom grip, stainless steel with high shear strength

Item selection/filter

Order No.DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03418-119050101955,511105,92515,9524 173.09 SEK
03418-119050151955,511155,92520,9524 173.09 SEK
03418-119050201955,511205,92525,9524 173.09 SEK
03418-119050251955,511255,92530,9524 173.09 SEK
03418-119050301955,511305,92535,9524 182.21 SEK
03418-119060101966,8511106,82516,8635 173.09 SEK
03418-119060151966,8511156,82521,8635 173.09 SEK
03418-119060201966,8511206,82526,8635 173.09 SEK
03418-119060251966,8511256,82531,8635 173.09 SEK
03418-119060301966,8511306,82536,8635 184.11 SEK
03418-119060351966,8511356,82541,8635 184.11 SEK
03418-119060401966,8511406,82546,8635 184.11 SEK
03418-119060451966,8511456,82551,8635 184.11 SEK
03418-119060501966,8511506,82556,8635 184.11 SEK
03418-125080202589,514207,83327,8863 188.77 SEK
03418-125080252589,514257,83332,8863 188.77 SEK
03418-125080302589,514307,83337,8863 200.74 SEK
03418-125080352589,514357,83342,8863 200.74 SEK
03418-125080402589,514407,83347,8863 200.74 SEK
03418-125080452589,514457,83352,8863 200.74 SEK
03418-125080502589,514507,83357,8863 200.74 SEK
03418-1251002025101214208,93328,910100 235.32 SEK
03418-1251002525101214258,93333,910100 235.32 SEK
03418-1251003025101214308,93338,910100 256.60 SEK
03418-1251003525101214358,93343,910100 256.60 SEK
03418-1251004025101214408,93348,910100 256.60 SEK
03418-1251004525101214458,93353,910100 256.60 SEK
03418-1251005025101214508,93358,910100 256.60 SEK
03418-1251006025101214608,93368,910100 269.90 SEK
03418-13512025351214,522259,939,534,912144 284.72 SEK
03418-13512030351214,522309,939,539,912144 297.16 SEK
03418-13512035351214,522359,939,544,912144 297.16 SEK
03418-13512040351214,522409,939,549,912144 297.16 SEK
03418-13512045351214,522459,939,554,912144 297.16 SEK
03418-13512050351214,522509,939,559,912144 297.16 SEK
03418-13512060351214,522609,939,569,912144 313.31 SEK
03418-13512070351214,522709,939,579,912144 313.31 SEK
03418-13512080351214,522809,939,589,912144 331.74 SEK
03418-13516030351619223013,139,543,116257 504.83 SEK
03418-13516035351619223513,139,548,116257 504.83 SEK
03418-13516040351619224013,139,553,116257 513.57 SEK
03418-13516045351619224513,139,558,116257 513.57 SEK
03418-13516050351619225013,139,563,116257 520.51 SEK
03418-13516060351619226013,139,573,116257 526.49 SEK
03418-13516070351619227013,139,583,116257 536.18 SEK
03418-13516080351619228013,139,593,116257 544.54 SEK