norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ball lock pins with mushroom grip self-locking, stainless steel
03418

Ball lock pins with mushroom grip self-locking, stainless steel

go back

Item description/product images

DescriptionMaterial:Mushroom knob and push button stainless steel 1.4305.
Pin stainless steel 1.4305.
Balls stainless teel 1.4125.
Compression spring stainless steel 1.4310.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.
Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03418 Ball lock pins with mushroom grip self-locking, stainless steel 155 kB

Drawings

Ball lock pins with mushroom grip self-locking, stainless steel

Item selection/filter

Order No.DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03418-019050101955,511105,92515,9515  131.29 SEK
03418-019050151955,511155,92520,9515  131.29 SEK
03418-019050201955,511205,92525,9515  131.29 SEK
03418-019050251955,511255,92530,9515  131.29 SEK
03418-019050301955,511305,92535,9515  140.51 SEK
03418-019060101966,8511106,82516,8622  132.81 SEK
03418-019060151966,8511156,82521,8622  132.81 SEK
03418-019060201966,8511206,82526,8622  132.81 SEK
03418-019060251966,8511256,82531,8622  132.81 SEK
03418-019060301966,8511306,82536,8622  140.98 SEK
03418-019060351966,8511356,82541,8622  140.98 SEK
03418-019060401966,8511406,82546,8622  140.98 SEK
03418-019060451966,8511456,82551,8622  140.98 SEK
03418-019060501966,8511506,82556,8622  140.98 SEK
03418-025080202589,514207,83327,8838  144.59 SEK
03418-025080252589,514257,83332,8838  144.59 SEK
03418-025080302589,514307,83337,8838  152.29 SEK
03418-025080352589,514357,83342,8838  152.29 SEK
03418-025080402589,514407,83347,8838  152.29 SEK
03418-025080452589,514457,83352,8838  152.29 SEK
03418-025080502589,514507,83357,8838  152.29 SEK
03418-0251002025101214208,93328,91060  170.72 SEK
03418-0251002525101214258,93333,91060  170.72 SEK
03418-0251003025101214308,93338,91060  179.46 SEK
03418-0251003525101214358,93343,91060  179.46 SEK
03418-0251004025101214408,93348,91060  179.46 SEK
03418-0251004525101214458,93353,91060  179.46 SEK
03418-0251005025101214508,93358,91060  179.46 SEK
03418-0251006025101214608,93368,91060  189.72 SEK
03418-03512025351214,522259,939,534,91286  199.41 SEK
03418-03512030351214,522309,939,539,91286  209.19 SEK
03418-03512035351214,522359,939,544,91286  209.19 SEK
03418-03512040351214,522409,939,549,91286  209.19 SEK
03418-03512045351214,522459,939,554,91286  209.19 SEK
03418-03512050351214,522509,939,559,91286  209.19 SEK
03418-03512060351214,522609,939,569,91286  219.93 SEK
03418-03512070351214,522709,939,579,91286  219.93 SEK
03418-03512080351214,522809,939,589,91286  230.76 SEK
03418-03516030351619223013,139,543,116153  328.13 SEK
03418-03516035351619223513,139,548,116153  328.13 SEK
03418-03516040351619224013,139,553,116153  328.13 SEK
03418-03516045351619224513,139,558,116153  328.13 SEK
03418-03516050351619225013,139,563,116153  328.13 SEK
03418-03516060351619226013,139,573,116153  339.44 SEK
03418-03516070351619227013,139,583,116153  339.44 SEK
03418-03516080351619228013,139,593,116153  343.62 SEK