norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4542 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.
Version:Grip black or traffic red RAL 3020.
Stainless steel bright.
Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.

Ball lock pins with higher shear resistance have an identification groove on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03420 Ball lock pins with L-grip with high shear strength 172 kB

Drawings

Ball lock pins with L-grip with high shear strength

Item selection/filter

Order No.Component
colour
BDD1D2D3D4LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03420-112605010black17,639,355,513,226105,92519,215,9524 142.60 SEK
03420-112605015black17,639,355,513,226155,92519,220,9524 142.60 SEK
03420-112605020black17,639,355,513,226205,92519,225,9524 142.60 SEK
03420-112605025black17,639,355,513,226255,92519,230,9524 142.60 SEK
03420-112605030black17,639,355,513,226305,92519,235,9524 150.77 SEK
03420-112606010black17,639,366,8513,226106,82519,216,8635 142.60 SEK
03420-112606015black17,639,366,8513,226156,82519,221,8635 142.60 SEK
03420-112606020black17,639,366,8513,226206,82519,226,8635 142.60 SEK
03420-112606025black17,639,366,8513,226256,82519,231,8635 142.60 SEK
03420-112606030black17,639,366,8513,226306,82519,236,8635 150.77 SEK
03420-112606035black17,639,366,8513,226356,82519,241,8635 150.77 SEK
03420-112606040black17,639,366,8513,226406,82519,246,8635 150.77 SEK
03420-112606045black17,639,366,8513,226456,82519,251,8635 150.77 SEK
03420-112606050black17,639,366,8513,226506,82519,256,8635 150.77 SEK
03420-113508020black2352,289,517,335,4207,83324,227,8863 155.42 SEK
03420-113508025black2352,289,517,335,4257,83324,232,8863 155.42 SEK
03420-113508030black2352,289,517,335,4307,83324,237,8863 166.16 SEK
03420-113508035black2352,289,517,335,4357,83324,242,8863 166.16 SEK
03420-113508040black2352,289,517,335,4407,83324,247,8863 166.16 SEK
03420-113508045black2352,289,517,335,4457,83324,252,8863 166.16 SEK
03420-113508050black2352,289,517,335,4507,83324,257,8863 166.16 SEK
03420-113510020black2352,2101217,335,4208,93324,228,910100 241.02 SEK
03420-113510025black2352,2101217,335,4258,93324,233,910100 241.02 SEK
03420-113510030black2352,2101217,335,4308,93324,238,910100 253.84 SEK
03420-113510035black2352,2101217,335,4358,93324,243,910100 253.84 SEK
03420-113510040black2352,2101217,335,4408,93324,248,910100 253.84 SEK
03420-113510045black2352,2101217,335,4458,93324,253,910100 253.84 SEK
03420-113510050black2352,2101217,335,4508,93324,258,910100 253.84 SEK
03420-113510060black2352,2101217,335,4608,93324,268,910100 266.10 SEK
03420-114712025black3370,21214,526,347259,939,528,434,912144 245.58 SEK
03420-114712030black3370,21214,526,347309,939,528,439,912144 257.93 SEK
03420-114712035black3370,21214,526,347359,939,528,444,912144 257.93 SEK
03420-114712040black3370,21214,526,347409,939,528,449,912144 257.93 SEK
03420-114712045black3370,21214,526,347459,939,528,454,912144 257.93 SEK
03420-114712050black3370,21214,526,347509,939,528,459,912144 257.93 SEK
03420-114712060black3370,21214,526,347609,939,528,469,912144 270.18 SEK
03420-114712070black3370,21214,526,347709,939,528,479,912144 270.18 SEK
03420-114712080black3370,21214,526,347809,939,528,489,912144 282.53 SEK
03420-114716030black3370,2161926,3473013,139,528,443,116257 440.42 SEK
03420-114716035black3370,2161926,3473513,139,528,448,116257 440.42 SEK
03420-114716040black3370,2161926,3474013,139,528,453,116257 440.42 SEK
03420-114716045black3370,2161926,3474513,139,528,458,116257 440.42 SEK
03420-114716050black3370,2161926,3475013,139,528,463,116257 440.42 SEK
03420-114716060black3370,2161926,3476013,139,528,473,116257 474.24 SEK
03420-114716070black3370,2161926,3477013,139,528,483,116257 474.24 SEK
03420-114716080black3370,2161926,3478013,139,528,493,116257 502.46 SEK
03420-11842605010red17,639,355,513,226105,92519,215,9524 142.60 SEK
03420-11842605015red17,639,355,513,226155,92519,220,9524 142.60 SEK
03420-11842605020red17,639,355,513,226205,92519,225,9524 142.60 SEK
03420-11842605025red17,639,355,513,226255,92519,230,9524 142.60 SEK
03420-11842605030red17,639,355,513,226305,92519,235,9524 150.77 SEK
03420-11842606010red17,639,366,8513,226106,82519,216,8635 142.60 SEK
03420-11842606015red17,639,366,8513,226156,82519,221,8635 142.60 SEK
03420-11842606020red17,639,366,8513,226206,82519,226,8635 142.60 SEK
03420-11842606025red17,639,366,8513,226256,82519,231,8635 142.60 SEK
03420-11842606030red17,639,366,8513,226306,82519,236,8635 150.77 SEK
03420-11842606035red17,639,366,8513,226356,82519,241,8635 150.77 SEK
03420-11842606040red17,639,366,8513,226406,82519,246,8635 150.77 SEK
03420-11842606045red17,639,366,8513,226456,82519,251,8635 150.77 SEK
03420-11842606050red17,639,366,8513,226506,82519,256,8635 150.77 SEK
03420-11843508020red2352,289,517,335,4207,83324,227,8863 155.42 SEK
03420-11843508025red2352,289,517,335,4257,83324,232,8863 155.42 SEK
03420-11843508030red2352,289,517,335,4307,83324,237,8863 166.16 SEK
03420-11843508035red2352,289,517,335,4357,83324,242,8863 166.16 SEK
03420-11843508040red2352,289,517,335,4407,83324,247,8863 166.16 SEK
03420-11843508045red2352,289,517,335,4457,83324,252,8863 166.16 SEK
03420-11843508050red2352,289,517,335,4507,83324,257,8863 166.16 SEK
03420-11843510020red2352,2101217,335,4208,93324,228,910100 241.02 SEK
03420-11843510025red2352,2101217,335,4258,93324,233,910100 241.02 SEK
03420-11843510030red2352,2101217,335,4308,93324,238,910100 253.84 SEK
03420-11843510035red2352,2101217,335,4358,93324,243,910100 253.84 SEK
03420-11843510040red2352,2101217,335,4408,93324,248,910100 253.84 SEK
03420-11843510045red2352,2101217,335,4458,93324,253,910100 253.84 SEK
03420-11843510050red2352,2101217,335,4508,93324,258,910100 253.84 SEK
03420-11843510060red2352,2101217,335,4608,93324,268,910100 266.10 SEK
03420-11844712025red3370,21214,526,347259,939,528,434,912144 245.58 SEK
03420-11844712030red3370,21214,526,347309,939,528,439,912144 257.93 SEK
03420-11844712035red3370,21214,526,347359,939,528,444,912144 257.93 SEK
03420-11844712040red3370,21214,526,347409,939,528,449,912144 257.93 SEK
03420-11844712045red3370,21214,526,347459,939,528,454,912144 257.93 SEK
03420-11844712050red3370,21214,526,347509,939,528,459,912144 257.93 SEK
03420-11844712060red3370,21214,526,347609,939,528,469,912144 270.18 SEK
03420-11844712070red3370,21214,526,347709,939,528,479,912144 270.18 SEK
03420-11844712080red3370,21214,526,347809,939,528,489,912144 282.53 SEK
03420-11844716030red3370,2161926,3473013,139,528,443,116257 440.42 SEK
03420-11844716035red3370,2161926,3473513,139,528,448,116257 440.42 SEK
03420-11844716040red3370,2161926,3474013,139,528,453,116257 440.42 SEK
03420-11844716045red3370,2161926,3474513,139,528,458,116257 440.42 SEK
03420-11844716050red3370,2161926,3475013,139,528,463,116257 440.42 SEK
03420-11844716060red3370,2161926,3476013,139,528,473,116257 474.24 SEK
03420-11844716070red3370,2161926,3477013,139,528,483,116257 474.24 SEK
03420-11844716080red3370,2161926,3478013,139,528,493,116257 502.46 SEK