norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip, and push button 1.4305 stainless steel.
Pin 1.4542 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.

Ball lock pins with higher shear resistance have an identification groove on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Bushing for ball lock pins 03197Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03415_A Ball lock pins, stainless steel, with high shear strength, Form A 167 kB

Drawings

Ball lock pins, stainless steel, with high shear strength, Form A

Item selection/filter

Order No.Form

DD1D2D3LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03415-011205010A11,555,510105,92515,911524 116.38 SEK
03415-011205015A11,555,510155,92520,911524 116.38 SEK
03415-011205020A11,555,510205,92525,911524 116.38 SEK
03415-011205025A11,555,510255,92530,911524 116.38 SEK
03415-011205030A11,555,510305,92535,911524 123.50 SEK
03415-011206010A11,566,8510106,82516,811635 118.47 SEK
03415-011206015A11,566,8510156,82521,811635 118.47 SEK
03415-011206020A11,566,8510206,82526,811635 118.47 SEK
03415-011206025A11,566,8510256,82531,811635 118.47 SEK
03415-011206030A11,566,8510306,82536,811635 131.29 SEK
03415-011206035A11,566,8510356,82541,811635 131.29 SEK
03415-011206040A11,566,8510406,82546,811635 131.29 SEK
03415-011206045A11,566,8510456,82551,811635 131.29 SEK
03415-011206050A11,566,8510506,82556,811635 131.29 SEK
03415-011508020A15,589,513,5207,83327,815863 126.64 SEK
03415-011508025A15,589,513,5257,83332,815863 126.64 SEK
03415-011508030A15,589,513,5307,83337,815863 142.03 SEK
03415-011508035A15,589,513,5357,83342,815863 142.03 SEK
03415-011508040A15,589,513,5407,83347,815863 142.03 SEK
03415-011508045A15,589,513,5457,83352,815863 142.03 SEK
03415-011508050A15,589,513,5507,83357,815863 142.03 SEK
03415-011510020A15,5101213,5208,93328,91510100 193.90 SEK
03415-011510025A15,5101213,5258,93333,91510100 193.90 SEK
03415-011510030A15,5101213,5308,93338,91510100 202.54 SEK
03415-011510035A15,5101213,5358,93343,91510100 202.54 SEK
03415-011510040A15,5101213,5408,93348,91510100 202.54 SEK
03415-011510045A15,5101213,5458,93353,91510100 202.54 SEK
03415-011510050A15,5101213,5508,93358,91510100 202.54 SEK
03415-011510060A15,5101213,5608,93368,91510100 214.32 SEK
03415-012112025A221214,520259,939,534,92112144 197.41 SEK
03415-012112030A221214,520309,939,539,92112144 205.58 SEK
03415-012112035A221214,520359,939,544,92112144 205.58 SEK
03415-012112040A221214,520409,939,549,92112144 205.58 SEK
03415-012112045A221214,520459,939,554,92112144 205.58 SEK
03415-012112050A221214,520509,939,559,92112144 205.58 SEK
03415-012112060A221214,520609,939,569,92112144 216.89 SEK
03415-012112070A221214,520709,939,579,92112144 216.89 SEK
03415-012112080A221214,520809,939,589,92112144 226.67 SEK
03415-012116030A221619203013,139,543,12116257 351.79 SEK
03415-012116035A221619203513,139,548,12116257 351.79 SEK
03415-012116040A221619204013,139,553,12116257 351.79 SEK
03415-012116045A221619204513,139,558,12116257 351.79 SEK
03415-012116050A221619205013,139,563,12116257 352.74 SEK
03415-012116060A221619206013,139,573,12116257 379.91 SEK
03415-012116070A221619207013,139,583,12116257 379.91 SEK
03415-012116080A221619208013,139,593,12116257 401.95 SEK