norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Grip and push button 1.4305 stainless steel.
Pin 1.4305 stainless steel.
Balls 1.4125 stainless steel.
Spring and hanger 1.4310 stainless steel wire.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.
Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03415 Ball lock pins self-locking, stainless steel 182 kB

Drawings (total overview)

Ball lock pins self-locking, stainless steel

Ball lock pins, self-locking, stainless steel, Form A

More information

Drawings

Ball lock pins, self-locking, stainless steel, Form A

Item selection/filter

Order No.Form

DD1D2D3LL1L2L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03415-001205010A11,555,510105,92515,911515  92.82 SEK
03415-001205015A11,555,510155,92520,911515  92.82 SEK
03415-001205020A11,555,510205,92525,911515  92.82 SEK
03415-001205025A11,555,510255,92530,911515  92.82 SEK
03415-001205030A11,555,510305,92535,911515  97.57 SEK
03415-001206010A11,566,8510106,82516,811622  93.29 SEK
03415-001206015A11,566,8510156,82521,811622  93.29 SEK
03415-001206020A11,566,8510206,82526,811622  93.29 SEK
03415-001206025A11,566,8510256,82531,811622  93.29 SEK
03415-001206030A11,566,8510306,82536,811622  103.46 SEK
03415-001206035A11,566,8510356,82541,811622  103.46 SEK
03415-001206040A11,566,8510406,82546,811622  103.46 SEK
03415-001206045A11,566,8510456,82551,811622  103.46 SEK
03415-001206050A11,566,8510506,82556,811622  103.46 SEK
03415-001508020A15,589,513,5207,83327,815838  99.75 SEK
03415-001508025A15,589,513,5257,83332,815838  99.75 SEK
03415-001508030A15,589,513,5307,83337,815838  111.44 SEK
03415-001508035A15,589,513,5357,83342,815838  111.44 SEK
03415-001508040A15,589,513,5407,83347,815838  111.44 SEK
03415-001508045A15,589,513,5457,83352,815838  111.44 SEK
03415-001508050A15,589,513,5507,83357,815838  111.44 SEK
03415-001510020A15,5101213,5208,93328,9151060  152.19 SEK
03415-001510025A15,5101213,5258,93333,9151060  152.19 SEK
03415-001510030A15,5101213,5308,93338,9151060  160.17 SEK
03415-001510035A15,5101213,5358,93343,9151060  160.17 SEK
03415-001510040A15,5101213,5408,93348,9151060  160.17 SEK
03415-001510045A15,5101213,5458,93353,9151060  160.17 SEK
03415-001510050A15,5101213,5508,93358,9151060  160.17 SEK
03415-001510060A15,5101213,5608,93368,9151060  168.63 SEK
03415-002112025A221214,520259,939,534,9211286  156.47 SEK
03415-002112030A221214,520309,939,539,9211286  163.31 SEK
03415-002112035A221214,520359,939,544,9211286  163.31 SEK
03415-002112040A221214,520409,939,549,9211286  163.31 SEK
03415-002112045A221214,520459,939,554,9211286  163.31 SEK
03415-002112050A221214,520509,939,559,9211286  163.31 SEK
03415-002112060A221214,520609,939,569,9211286  170.72 SEK
03415-002112070A221214,520709,939,579,9211286  174.99 SEK
03415-002112080A221214,520809,939,589,9211286  174.99 SEK
03415-002116030A221619203013,139,543,12116153  277.21 SEK
03415-002116035A221619203513,139,548,12116153  277.21 SEK
03415-002116040A221619204013,139,553,12116153  277.21 SEK
03415-002116045A221619204513,139,558,12116153  277.21 SEK
03415-002116050A221619205013,139,563,12116153  277.21 SEK
03415-002116060A221619206013,139,573,12116153  299.06 SEK
03415-002116070A221619207013,139,583,12116153  299.06 SEK
03415-002116080A221619208013,139,593,12116153  317.59 SEK

Ball lock pins, self-locking, stainless steel, Form B

More information

Drawings

Ball lock pins, self-locking, stainless steel, Form B

Item selection/filter

Order No.Form

DD1D2D3D4LL1L2L3L4L5SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03415-101205010B11,555,51018,3105,92534,616,615,911515  98.04 SEK
03415-101205015B11,555,51018,3155,92534,616,620,911515  98.04 SEK
03415-101205020B11,555,51018,3205,92534,616,625,911515  98.04 SEK
03415-101205025B11,555,51018,3255,92534,616,630,911515  98.04 SEK
03415-101205030B11,555,51018,3305,92534,616,635,911515  102.98 SEK
03415-101206010B11,566,851018,3106,82534,616,616,811622  98.61 SEK
03415-101206015B11,566,851018,3156,82534,616,621,811622  98.61 SEK
03415-101206020B11,566,851018,3206,82534,616,626,811622  98.61 SEK
03415-101206025B11,566,851018,3256,82534,616,631,811622  98.61 SEK
03415-101206030B11,566,851018,3306,82534,616,636,811622  108.68 SEK
03415-101206035B11,566,851018,3356,82534,616,641,811622  108.68 SEK
03415-101206040B11,566,851018,3406,82534,616,646,811622  108.68 SEK
03415-101206045B11,566,851018,3456,82534,616,651,811622  108.68 SEK
03415-101206050B11,566,851018,3506,82534,616,656,811622  108.68 SEK
03415-101508020B15,589,513,524207,83346,722,727,815838  104.98 SEK
03415-101508025B15,589,513,524257,83346,722,732,815838  104.98 SEK
03415-101508030B15,589,513,524307,83346,722,737,815838  116.57 SEK
03415-101508035B15,589,513,524357,83346,722,742,815838  116.57 SEK
03415-101508040B15,589,513,524407,83346,722,747,815838  116.57 SEK
03415-101508045B15,589,513,524457,83346,722,752,815838  116.57 SEK
03415-101508050B15,589,513,524507,83346,722,757,815838  116.57 SEK
03415-101510020B15,5101213,524208,93346,722,728,9151060  157.42 SEK
03415-101510025B15,5101213,524258,93346,722,733,9151060  157.42 SEK
03415-101510030B15,5101213,524308,93346,722,738,9151060  165.40 SEK
03415-101510035B15,5101213,524358,93346,722,743,9151060  165.40 SEK
03415-101510040B15,5101213,524408,93346,722,748,9151060  165.40 SEK
03415-101510045B15,5101213,524458,93346,722,753,9151060  165.40 SEK
03415-101510050B15,5101213,524508,93346,722,758,9151060  165.40 SEK
03415-101510060B15,5101213,524608,93346,722,768,9151060  173.95 SEK
03415-102112025B221214,52033259,939,559,330,334,9211286  161.60 SEK
03415-102112030B221214,52033309,939,559,330,339,9211286  168.63 SEK
03415-102112035B221214,52033359,939,559,330,344,9211286  168.63 SEK
03415-102112040B221214,52033409,939,559,330,349,9211286  168.63 SEK
03415-102112045B221214,52033459,939,559,330,354,9211286  168.63 SEK
03415-102112050B221214,52033509,939,559,330,359,9211286  168.63 SEK
03415-102112060B221214,52033609,939,559,330,369,9211286  175.94 SEK
03415-102112070B221214,52033709,939,559,330,379,9211286  180.31 SEK
03415-102112080B221214,52033809,939,559,330,389,9211286  180.31 SEK
03415-102116030B22161920333013,139,559,330,343,12116153  282.53 SEK
03415-102116035B22161920333513,139,559,330,348,12116153  282.53 SEK
03415-102116040B22161920334013,139,559,330,353,12116153  282.53 SEK
03415-102116045B22161920334513,139,559,330,358,12116153  282.53 SEK
03415-102116050B22161920335013,139,559,330,363,12116153  282.53 SEK
03415-102116060B22161920336013,139,559,330,373,12116153  304.29 SEK
03415-102116070B22161920337013,139,559,330,383,12116153  304.29 SEK
03415-102116080B22161920338013,139,559,330,393,12116153  322.91 SEK