norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Grip and push button thermoplastic.
Metal parts stainless steel.
Version:Grip black.
Push button traffic red.
Steel parts bright.
Note:Ball lock pins are used for quick and easy fastening and joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shear force double-shear (F) = S · τ aB max.
Features:Form B:
Pin h9, plastic collar, low axial pull-out force
Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Drawing reference:
2) Plastic collar
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03193_B Ball lock pins, self-locking, form B, plastic collar 107 kB

Drawings

Ball lock pins, self-locking, form B, plastic collar

Overview of items (compressed)

Item selection/filter
Order No.

FormDD1D2D3LL1L2Receiving
hole
H11
Shearing force
double shear
max.kN
Filter
03193-13805***B3855,51615/20/25/305,933515
03193-13806***B3866,851630/40/506,833622
03193-13808***B3889,51630/40/507,833838